Hints for Correctly Using NBK Products
The video is an example using PSP(PSP). You can perform the same operation using this product.
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | s | L | L1 | D | a | B | Applicable Ball Button | Applicable Wrench | Load (N) Min./Max. |
Mass (g) |
Anti- Loosening |
Type | CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PLP-12-10-SS | M12 | 1.75 | 10 | 43 | 35 | 5.5 | 2.5 | 4 | BB-10 | PPW-12 | 6.9/39 | 21 | Yes | Heavy Load | CAD | RFQ |
Material/Finish
PLP-S | PLP-SS | |
---|---|---|
Main Body | S45C Ferrosoferric Oxide Film (Black) |
S45C*1 Ferrosoferric Oxide Film (Black) |
Hex Socket Set Screw | Steel Ferrosoferric Oxide Film (Black) |
Steel Ferrosoferric Oxide Film (Black) |
Pin | Steel (Hardness: 57 - 63 HRC) Trivalent Chromate Treatment |
Steel (Hardness: 57 - 63 HRC) Ferrosoferric Oxide Film (Black) |
Spring | SWPB | SWPB |
Anti-Loosening | Nylon Lock | Nylon Lock |
*1: The main body material for PLP-12-10-SS is SCM435 equivalent.
Characteristics
- For applications with oil breakers, knockouts, positioners, etc.
- With anti-loosening nylon lock.
-
PLP-S----Light Load
PLP-SS----Heavy Load - We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
Precautions for Use
Install and remove from the pin side by using the plunger wrench PPW.If a hex socket is used, the hex socket set screw attached to the main body may detach.
Usage Example
For prevention of adhesion.Related Products
A dedicated plunger wrench PPW for mounting or removal from the pin side is available.PPW