NBK logo

  • Plungers

PLP-16-30-SS

Long Stroke Plunger

Hints for Correctly Using NBK Products

The video is an example using PSP(PSP). You can perform the same operation using this product.


Dimension Drawing

PLPLong Stroke Plungers寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch s L L1 D a B Applicable Ball Button Applicable Wrench Load (N)
Min./Max.
Mass
(g)
Anti-
Loosening
Type CAD
Download
Cart
PLP-16-30-SS M16 2 30 125 35 8 2.5 5 BB-12 PPW-16 20/78 100 Yes Heavy Load CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch s L L1 D a B Applicable Ball Button Applicable Wrench Load (N)
Min./Max.
Mass
(g)
Anti-
Loosening
Type CAD
Download
Cart
PLP-16-30-SS M16 2 30 125 35 8 2.5 5 BB-12 PPW-16 20/78 100 Yes Heavy Load CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch s L L1 D a B Applicable Ball Button Applicable Wrench Load (N)
Min./Max.
Mass
(g)
Anti-
Loosening
Type CAD
Download
Cart
PLP-16-30-SS M16 2 30 125 35 8 2.5 5 BB-12 PPW-16 20/78 100 Yes Heavy Load CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch s L L1 D a B Applicable Ball Button Applicable Wrench Load (N)
Min./Max.
Mass
(g)
Anti-
Loosening
Type CAD
Download
Cart
PLP-16-30-SS M16 2 30 125 35 8 2.5 5 BB-12 PPW-16 20/78 100 Yes Heavy Load CAD RFQ

Material/Finish

PLP-S PLP-SS
Main Body S45C
Ferrosoferric Oxide Film (Black)
S45C*1
Ferrosoferric Oxide Film (Black)
Hex Socket Set Screw Steel
Ferrosoferric Oxide Film (Black)
Steel
Ferrosoferric Oxide Film (Black)
Pin Steel
(Hardness: 57 - 63 HRC)
Trivalent Chromate Treatment
Steel
(Hardness: 57 - 63 HRC)
Ferrosoferric Oxide Film (Black)
Spring SWPB SWPB
Anti-Loosening Nylon Lock Nylon Lock

*1: The main body material for PLP-12-10-SS is SCM435 equivalent.


Characteristics

  • For applications with oil breakers, knockouts, positioners, etc.
  • With anti-loosening nylon lock.
  • PLP-S----Light Load
    PLP-SS----Heavy Load
  • We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information

Precautions for Use

Install and remove from the pin side by using the plunger wrench PPW.
If a hex socket is used, the hex socket set screw attached to the main body may detach.

Usage Example

For prevention of adhesion.

PLPLong Stroke Plunger


Related Products

A dedicated plunger wrench PPW for mounting or removal from the pin side is available.
PPW

PLPLong Stroke Plungers


Product List

Click here to see PLP

Click here to see Plungers