• Plungers

PSPS/Spring Plungers - Stainless Steel

Hints for Correctly Using NBK Products

The video is an example using PSP(PSP). You can perform the same operation using this product.


Dimension Drawing

PSPSSpring Plungers - Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
M16
L
All
15
24
20
27
25
30
43
51
57
65
L1
All
-
30
35
Type
All
Heavy Load
Super Heavy Load

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch s L L1 D B Applicable Ball Button Applicable Wrench*1 Load (N)
Min./Max.
Mass
(g)
Anti-
Loosening
Type Shape CAD
Download
Cart
PSPS-3-1.5-S M3 0.5 1.5 15 - 1.1 0.9 BB-4 - 0.8/2.94 0.5 No Heavy Load 1 CAD RFQ
PSPS-3-3-S M3 0.5 3 15 - 1.1 0.9 BB-4 - 0.6/2.93 0.5 No Heavy Load 1 CAD RFQ
PSPS-4-2-S M4 0.7 2 15 - 1.6 1.3 BB-4 - 2/8.8 0.7 No Heavy Load 1 CAD RFQ
PSPS-4-4-S M4 0.7 4 24 - 1.6 1.3 BB-4 - 1.9/8.75 2.4 No Heavy Load 1 CAD RFQ
PSPS-5-3-S M5 0.8 3 20 - 2 1.5 BB-5 PPW-5 2.7/16.3 2 No Heavy Load 1 CAD RFQ
PSPS-5-5-S M5 0.8 5 27 - 2 1.5 BB-5 PPW-5 1/17.1 2.6 No Heavy Load 1 CAD RFQ
PSPS-6-3-S M6 1 3 25 - 2.5 2 BB-6 PPW-6 8/26.4 3 No Heavy Load 1 CAD RFQ
PSPS-6-5-S M6 1 5 30 - 2.5 2 BB-6 PPW-6 4.4/26.4 4 No Heavy Load 1 CAD RFQ
PSPS-8-3-S M8 1.25 3 25 - 3.1 2.5 BB-8 PPW-8 14.7/27 6 No Heavy Load 1 CAD RFQ
PSPS-8-5-S M8 1.25 5 27 - 3.1 2.5 BB-8 PPW-8 6.7/26.6 6.6 No Heavy Load 1 CAD RFQ
PSPS-10-5-S M10 1.5 5 30 - 3.8 3 BB-8 PPW-10 8.2/45.7 11 No Heavy Load 1 CAD RFQ
PSPS-10-10-S M10 1.5 10 43 30 3.8 3 BB-8 PPW-10 6.2/26.6 16.1 No Heavy Load 2 CAD RFQ
PSPS-12-5-S M12 1.75 5 30 - 5.5 4 BB-10 PPW-12 18.2/49 15 No Heavy Load 1 CAD RFQ
PSPS-12-10-S M12 1.75 10 43 35 5.5 4 BB-10 PPW-12 8.2/49.1 22.2 No Heavy Load 2 CAD RFQ
PSPS-12-15-S M12 1.75 15 51 35 5.5 4 BB-10 PPW-12 7.5/48.9 26.2 No Heavy Load 2 CAD RFQ
PSPS-16-10-S M16 2 10 57 35 8 5 BB-12 PPW-16 18.9/68.5 48.4 No Heavy Load 2 CAD RFQ
PSPS-16-15-S M16 2 15 57 35 8 5 BB-12 PPW-16 14.4/68.6 49 No Heavy Load 2 CAD RFQ
PSPS-16-20-S M16 2 20 65 35 8 5 BB-12 PPW-16 4.2/68.6 58.8 No Heavy Load 2 CAD RFQ
PSPS-3-1.5-Z M3 0.5 1.5 15 - 1.1 0.9 BB-4 - 1.1/3.42 0.5 No Super Heavy Load 1 CAD RFQ
PSPS-3-3-Z M3 0.5 3 15 - 1.1 0.9 BB-4 - 0.8/3.41 0.5 No Super Heavy Load 1 CAD RFQ
PSPS-4-2-Z M4 0.7 2 15 - 1.6 1.3 BB-4 - 6.1/13.8 0.7 No Super Heavy Load 1 CAD RFQ
PSPS-4-4-Z M4 0.7 4 24 - 1.6 1.3 BB-4 - 5.8/13.6 2.4 No Super Heavy Load 1 CAD RFQ
PSPS-5-3-Z M5 0.8 3 20 - 2 1.5 BB-5 PPW-5 6.8/22 2 No Super Heavy Load 1 CAD RFQ
PSPS-5-5-Z M5 0.8 5 27 - 2 1.5 BB-5 PPW-5 5.7/21.5 2.6 No Super Heavy Load 1 CAD RFQ
PSPS-6-3-Z M6 1 3 25 - 2.5 2 BB-6 PPW-6 15.8/35.6 3 No Super Heavy Load 1 CAD RFQ
PSPS-6-5-Z M6 1 5 30 - 2.5 2 BB-6 PPW-6 12.9/34.4 4 No Super Heavy Load 1 CAD RFQ
PSPS-8-3-Z M8 1.25 3 25 - 3.1 2.5 BB-8 PPW-8 21.9/36.3 6 No Super Heavy Load 1 CAD RFQ
PSPS-8-5-Z M8 1.25 5 27 - 3.1 2.5 BB-8 PPW-8 14.7/34.5 6.6 No Super Heavy Load 1 CAD RFQ
PSPS-10-5-Z M10 1.5 5 30 - 3.8 3 BB-8 PPW-10 24.5/58.6 11 No Super Heavy Load 1 CAD RFQ
PSPS-10-10-Z M10 1.5 10 43 30 3.8 3 BB-8 PPW-10 19.8/58.7 16.1 No Super Heavy Load 2 CAD RFQ
PSPS-12-5-Z M12 1.75 5 30 - 5.5 4 BB-10 PPW-12 34.9/63.6 15 No Super Heavy Load 1 CAD RFQ
PSPS-12-10-Z M12 1.75 10 43 35 5.5 4 BB-10 PPW-12 25.5/63.6 22.4 No Super Heavy Load 2 CAD RFQ
PSPS-12-15-Z M12 1.75 15 51 35 5.5 4 BB-10 PPW-12 20.1/63.7 26.1 No Super Heavy Load 2 CAD RFQ
PSPS-16-10-Z M16 2 10 57 35 8 5 BB-12 PPW-16 38.7/88.4 48.4 No Super Heavy Load 2 CAD RFQ
PSPS-16-15-Z M16 2 15 57 35 8 5 BB-12 PPW-16 33.9/88.1 48.7 No Super Heavy Load 2 CAD RFQ
PSPS-16-20-Z M16 2 20 65 35 8 5 BB-12 PPW-16 25.4/88.1 58.9 No Super Heavy Load 2 CAD RFQ

*1: Use a slotted screwdriver with PSPS-3-1.5, PSPS-3-3, PSPS-4-2, and PSPS-4-4.
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
PSPS-S PSPS-Z
Main Body Equivalent to SUS304 Equivalent to SUS304
Hex Socket Set Screw SUSXM7 SUSXM7
Pin SUS440C
(Hardness: 55 - 60 HRC)
SUS440C
(Hardness: 55 - 60 HRC)
Spring SUS631J1 SUS631J1

Hexagon socket part is colored for identification. PSPS-S Red / PSPS-Z Blue


Characteristics

  • Short stroke plunger made of stainless steel. It has excellent corrosion resistance.
  • We also produce products of special specifications, e.g. dimensions, load and materials.Plungers : Related Information
  • Pin materials and load types can be selected by the end symbol of the part number.
End Symbol Pin Material Load Type
S Stainless Steel Heavy Load
Z Stainless Steel Super Heavy Load

Precautions for Use

When fixing the plunger for use with adhesive, etc., we recommend mounting and removing from the pin side with plunger wrench PPW.
If a hex socket is used, the hex socket set screw attached to the main body may detach.

Usage Example

For product extrusion.

PSPSSpring Plungers - Stainless Steel


Related Products

Use a ball button BBwith excellent abrasion resistance on the recipient.
BB

PSPSSpring Plungers - Stainless Steel

A dedicated plunger wrench PPWfor mounting or removal from the pin side is available.
PPW

PSPSSpring Plungers - Stainless Steel


Related Services

Product List

Click here to see Plungers

Click here to see Machine Elements