Hints for Correctly Using NBK Products
The video is an example using PSP(PSP). You can perform the same operation using this product.
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | s | L | L1 | D | B | Applicable Ball Button | Applicable Wrench*1 | Load (N) Min./Max. |
Mass (g) |
Anti- Loosening |
Type | Shape | CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSPS-10-10-NZ | M10 | 1.5 | 10 | 43 | 30 | 3.8 | 3 | BB-8 | PPW-10 | 19.8/58.7 | 14.9 | No | Super Heavy Load | 2 | CAD | RFQ |
*1: Use a slotted screwdriver with PSPS-3-1.5, PSPS-3-3, PSPS-4-2, and PSPS-4-4.
Material/Finish
PSPS-NS | PSPS-NZ | |
---|---|---|
Main Body | Equivalent to SUS304 | Equivalent to SUS304 |
Hex Socket Set Screw | SCM435 | SCM435 |
Pin | Polyacetal (White) | Polyacetal (White) |
Spring | SUS631J1 | SUS631J1 |
Hexagon socket part is colored for identification. PSPS-NS Red / PSPS-NZ Blue
Characteristics
- Short stroke plunger made of stainless steel. It has excellent corrosion resistance.
- PSPS-NS and PSPS-NZ have a plastic pin. Workpiece damage can be avoided.
- We also produce products of special specifications, e.g. dimensions, load and materials.Plungers : Related Information
- Pin materials and load types can be selected by the end symbol of the part number.
End Symbol | Pin Material | Load Type |
---|---|---|
NS | Plastic | Heavy Load |
NZ | Plastic | Super Heavy Load |
Precautions for Use
When fixing the plunger for use with adhesive, etc., we recommend mounting and removing from the pin side with plunger wrench PPW.If a hex socket is used, the hex socket set screw attached to the main body may detach.