Hints for Correctly Using NBK Products
The video is an example using PSP(PSP). You can perform the same operation using this product.
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | s | L | L1 | D | B | Applicable Ball Button | Applicable Wrench*1 | Load (N) Min./Max. |
Mass (g) |
Anti- Loosening |
Type | Shape | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSPS-5-5-NS | M5 | 0.8 | 5 | 27 | - | 2 | 1.5 | BB-5 | PPW-5 | 1/17.1 | 2.4 | No | Heavy Load | 1 | CAD | RFQ |
*1: Use a slotted screwdriver with PSPS-3-1.5, PSPS-3-3, PSPS-4-2, and PSPS-4-4.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| PSPS-NS | PSPS-NZ | |
|---|---|---|
| Main Body | Equivalent to SUS304 | Equivalent to SUS304 |
| Hex Socket Set Screw | SUSXM7 | SUSXM7 |
| Pin | Polyacetal (White) | Polyacetal (White) |
| Spring | SUS631J1 | SUS631J1 |
Hexagon socket part is colored for identification. PSPS-NS Red / PSPS-NZ Blue
Characteristics
- Short stroke plunger made of stainless steel. It has excellent corrosion resistance.
- PSPS-NS and PSPS-NZ have a plastic pin. Workpiece damage can be avoided.
- We also produce products of special specifications, e.g. dimensions, load and materials.Plungers : Related Information
- Pin materials and load types can be selected by the end symbol of the part number.
| End Symbol | Pin Material | Load Type |
|---|---|---|
| NS | Plastic | Heavy Load |
| NZ | Plastic | Super Heavy Load |
Precautions for Use
When fixing the plunger for use with adhesive, etc., we recommend mounting and removing from the pin side with plunger wrench PPW.If a hex socket is used, the hex socket set screw attached to the main body may detach.
Usage Example
For product extrusion.








