• Plungers

PSS/Small Plunger

Hints for Correctly Using NBK Products

The video is an example using PSP(PSP). You can perform the same operation using this product.


Dimension Drawing

PSSSmall Plungers寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16
Type
All
Light Load
Heavy Load

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch s L D B Applicable ball button Load(N)
min./max.
Mass
(g)
Loosening stopper Type CAD
Download
Cart
PSS-4-2 M4 0.7 1.2 9 2.1 2 BB-4 1.6/5 0.6 No Light Load CAD RFQ
PSS-5-2 M5 0.8 1.5 12 2.65 2.5 BB-5 2/7.8 1 Yes Light Load CAD RFQ
PSS-6-2 M6 1 1.5 13 3.2 3 BB-8 2.9/9.8 1.5 Yes Light Load CAD RFQ
PSS-8-2 M8 1.25 2 15 4 4 BB-8 2.9/9.8 3 Yes Light Load CAD RFQ
PSS-10-2 M10 1.5 2.5 16 5 5 BB-10 4.9/15 5.5 Yes Light Load CAD RFQ
PSS-12-2 M12 1.75 3.5 20 6 6 BB-12 4.9/15 10 Yes Light Load CAD RFQ
PSS-16-2 M16 2 4.5 22 8 8 BB-12 9.8/29 20 Yes Light Load CAD RFQ
PSS-4-1 M4 0.7 1.2 9 2.1 2 BB-4 2/9 0.6 No Heavy Load CAD RFQ
PSS-5-1 M5 0.8 1.5 12 2.65 2.5 BB-5 4.9/15 1 Yes Heavy Load CAD RFQ
PSS-6-1 M6 1 1.5 13 3.2 3 BB-8 5.9/20 1.5 Yes Heavy Load CAD RFQ
PSS-8-1 M8 1.25 2 15 4 4 BB-8 5.9/20 3 Yes Heavy Load CAD RFQ
PSS-10-1 M10 1.5 2.5 16 5 5 BB-10 9.8/29 5.5 Yes Heavy Load CAD RFQ
PSS-12-1 M12 1.75 3.5 20 6 6 BB-12 9.8/29 10 Yes Heavy Load CAD RFQ
PSS-16-1 M16 2 4.5 22 8 8 BB-12 20/59 20 Yes Heavy Load CAD RFQ
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
PSS-1*1 PSS-2*1
本体 SCM435
四三酸化鉄皮膜(黒)
SCM435
四三酸化鉄皮膜(黒)
ピン S45C
(硬度56-60HRC)
四三酸化鉄皮膜(黒)
S45C
(硬度56-60HRC)
三価クロメート処理
スプリング SWPB SWPB
ゆるみ
止め
ナイロンロック ナイロンロック

*1: To distinguish betweenPSS-1andPSS-2, pin surface treatment is different.


Characteristics

  • PSSS-1 PSSS-3 is all made of stainless steel. It is highly corrosion-resistant.
  • PSS-2 PSS-1 has a nylon lock for vibration resistant treatment (Except for M4).
  • We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
  • Materials and load types can be selected by a product code.
Product Code Material Load Type
PSS-2 Steel Light Load
PSS-1 Steel Heavy load
PSSS-1 Stainless Steel Heavy load
PSSS-3 Stainless Steel Super heavy load

Usage Example

PSSSmall Plunger


Related Products

Use a ball button BB with excellent abrasion resistance on the recipient.
BB

PSSSmall Plungers


Related Services

Product List

Click here to see Plungers

Click here to see Machine Elements