Hints for Correctly Using NBK Products
The video is an example using PSP(PSP). You can perform the same operation using this product.
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | s | L | D | B | Applicable ball button | Load(N) min./max. |
Mass (g) |
Loosening stopper | Type | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSS-5-2 | M5 | 0.8 | 1.5 | 12 | 2.65 | 2.5 | BB-5 | 2/7.8 | 1 | Yes | Light Load | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| PSS-1*1 | PSS-2*1 | |
|---|---|---|
| 本体 | SCM435 四三酸化鉄皮膜(黒) |
SCM435 四三酸化鉄皮膜(黒) |
| ピン | S45C (硬度56-60HRC) 四三酸化鉄皮膜(黒) |
S45C (硬度56-60HRC) 三価クロメート処理 |
| スプリング | SWPB | SWPB |
| ゆるみ 止め |
ナイロンロック | ナイロンロック |
*1: To distinguish betweenPSS-1andPSS-2, pin surface treatment is different.
Characteristics
- PSSS-1 PSSS-3 is all made of stainless steel. It is highly corrosion-resistant.
- PSS-2 PSS-1 has a nylon lock for vibration resistant treatment (Except for M4).
- We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
- Materials and load types can be selected by a product code.
| Product Code | Material | Load Type |
|---|---|---|
| PSS-2 | Steel | Light Load |
| PSS-1 | Steel | Heavy load |
| PSSS-1 | Stainless Steel | Heavy load |
| PSSS-3 | Stainless Steel | Super heavy load |
Usage Example








