Hints for Correctly Using NBK Products
The video is an example using PSP(PSP). You can perform the same operation using this product.
Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | s | L | D | B | Applicable ball button | Load(N) min./max. |
Mass (g) |
Loosening stopper | Type | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSSS-4-1 | M4 | 0.7 | 1.2 | 9 | 2.1 | 2 | BB-4 | 2/9 | 0.6 | No | Heavy Load | CAD | RFQ |
| PSSS-5-1 | M5 | 0.8 | 1.5 | 12 | 2.65 | 2.5 | BB-5 | 4.9/15 | 1 | No | Heavy Load | CAD | RFQ |
| PSSS-6-1 | M6 | 1 | 1.5 | 13 | 3.2 | 3 | BB-8 | 5.9/20 | 1.5 | No | Heavy Load | CAD | RFQ |
| PSSS-8-1 | M8 | 1.25 | 2 | 15 | 4 | 4 | BB-8 | 5.9/20 | 3 | No | Heavy Load | CAD | RFQ |
| PSSS-10-1 | M10 | 1.5 | 2.5 | 16 | 5 | 5 | BB-10 | 9.8/29 | 5.5 | No | Heavy Load | CAD | RFQ |
| PSSS-12-1 | M12 | 1.75 | 3.5 | 20 | 6 | 6 | BB-12 | 9.8/29 | 10 | No | Heavy Load | CAD | RFQ |
| PSSS-16-1 | M16 | 2 | 4.5 | 22 | 8 | 8 | BB-12 | 20/59 | 20 | No | Heavy Load | CAD | RFQ |
| PSSS-4-3 | M4 | 0.7 | 1.2 | 9 | 2.1 | 2 | BB-4 | 4/11.5 | 0.6 | No | Super Heavy Load | CAD | RFQ |
| PSSS-5-3 | M5 | 0.8 | 1.5 | 12 | 2.65 | 2.5 | BB-5 | 6/24.2 | 1 | No | Super Heavy Load | CAD | RFQ |
| PSSS-6-3 | M6 | 1 | 1.5 | 13 | 3.2 | 3 | BB-8 | 9.4/29.5 | 1.5 | No | Super Heavy Load | CAD | RFQ |
| PSSS-8-3 | M8 | 1.25 | 2 | 15 | 4 | 4 | BB-8 | 13.5/43.7 | 3 | No | Super Heavy Load | CAD | RFQ |
| PSSS-10-3 | M10 | 1.5 | 2.5 | 16 | 5 | 5 | BB-10 | 19.1/53.3 | 5.5 | No | Super Heavy Load | CAD | RFQ |
| PSSS-12-3 | M12 | 1.75 | 3.5 | 20 | 6 | 6 | BB-12 | 24.5/58.8 | 10 | No | Super Heavy Load | CAD | RFQ |
| PSSS-16-3 | M16 | 2 | 4.5 | 22 | 8 | 8 | BB-12 | 26.6/78.7 | 20 | No | Super Heavy Load | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| PSSS-1*1 | PSSS-3*1 | |
|---|---|---|
| Main Body | Equivalent to SUS304 | Equivalent to SUS304 |
| Pin | SUS440C (Hardness: 55-60HRC) |
SUS440C (Hardness: 55-60HRC) |
| Spring | SUS631J1 | SUS631J1 |
*1: To distinguish between PSSS-3 and PSSS-1, a red mark is prepared on the hexagon socket.
Characteristics
- PSSS-1 PSSS-3 is all made of stainless steel. It is highly corrosion-resistant.
- PSS-2 PSS-1 has a nylon lock for vibration resistant treatment (Except for M4).
- We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
- Materials and load types can be selected by a product code.
| Product Code | Material | Load Type |
|---|---|---|
| PSS-2 | Steel | Light Load |
| PSS-1 | Steel | Heavy load |
| PSSS-1 | Stainless Steel | Heavy load |
| PSSS-3 | Stainless Steel | Super heavy load |
Usage Example