Hints for Correctly Using NBK Products
The video is an example using PSP(PSP). You can perform the same operation using this product.
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | s | L | D | B | Applicable ball button | Load(N) min./max. |
Mass (g) |
Loosening stopper | Type | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSSS-16-1 | M16 | 2 | 4.5 | 22 | 8 | 8 | BB-12 | 20/59 | 20 | No | Heavy Load | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| PSSS-1*1 | PSSS-3*1 | |
|---|---|---|
| Main Body | Equivalent to SUS304 | Equivalent to SUS304 |
| Pin | SUS440C (Hardness: 55-60HRC) |
SUS440C (Hardness: 55-60HRC) |
| Spring | SUS631J1 | SUS631J1 |
*1: To distinguish between PSSS-3 and PSSS-1, a red mark is prepared on the hexagon socket.
Characteristics
- PSSS-1 PSSS-3 is all made of stainless steel. It is highly corrosion-resistant.
- PSS-2 PSS-1 has a nylon lock for vibration resistant treatment (Except for M4).
- We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
- Materials and load types can be selected by a product code.
| Product Code | Material | Load Type |
|---|---|---|
| PSS-2 | Steel | Light Load |
| PSS-1 | Steel | Heavy load |
| PSSS-1 | Stainless Steel | Heavy load |
| PSSS-3 | Stainless Steel | Super heavy load |
Usage Example








