NBK logo

  • Plungers

PST-15-N

Spring Stop

Dimension Drawing

PSTSpring Stop寸法図

Unit : mm

Part Number s L L1 d D H H1 h W e A t P C R Load(N)
min./max.
Mass
(g)
CAD
Download
Cart
PST-15-N 4.5 26 9 7 15 15.5 8 6 34 4 11 1 25 8 4.5 39/84 70 CAD RFQ
Part Number s L L1 d D H H1 h W e A t P C R Load(N)
min./max.
Mass
(g)
CAD
Download
Cart
PST-15-N 4.5 26 9 7 15 15.5 8 6 34 4 11 1 25 8 4.5 39/84 70 CAD RFQ
Part Number s L L1 d D H H1 h W e A t P C R Load(N)
min./max.
Mass
(g)
CAD
Download
Cart
PST-15-N 4.5 26 9 7 15 15.5 8 6 34 4 11 1 25 8 4.5 39/84 70 CAD RFQ
Part Number s L L1 d D H H1 h W e A t P C R Load(N)
min./max.
Mass
(g)
CAD
Download
Cart
PST-15-N 4.5 26 9 7 15 15.5 8 6 34 4 11 1 25 8 4.5 39/84 70 CAD RFQ

Material/Finish

PST
Main body Equivalent to SUS303
Pin S45C (hardness: 40-45 HRC)
Ferrosoferric Oxide Film (Black)
Spring SUS631J1

Characteristics

  • For locating work.
  • Pin materials can be selected by a product code.
    PST----Steel pin
    PSTS----Stainless steel pin
    PST-N----Plastic pin

Usage Example

PSTSpring Stop


Product List

Click here to see PST

Click here to see Plungers