NBK logo

  • Plungers

PST-20

Spring Stop

Dimension Drawing

PSTSpring Stop寸法図

Unit : mm

Part Number s L L1 d D H H1 h W e A t P C R Load(N)
min./max.
Mass
(g)
CAD
Download
Cart
PST-20 6 35 13 8.5 20 21 11 7 47 5 13.5 1 34 11 6.6 32/161 180 CAD RFQ

Material/Finish

PST
Main body Equivalent to SUS303
Pin S45C (hardness: 40-45 HRC)
Ferrosoferric Oxide Film (Black)
Spring SUS631J1

Characteristics

  • For locating work.
  • Pin materials can be selected by a product code.
    PST----Steel pin
    PSTS----Stainless steel pin
    PST-N----Plastic pin

Usage Example

PSTSpring Stop


Product List

Click here to see PST

Click here to see Plungers