NBK logo

  • Plungers

PSTS-10

Spring Stop

Dimension Drawing

PSTSSpring Stop寸法図

Unit : mm

Part Number s L L1 d D H H1 h W e A t P C R Load(N)
min./max.
Mass
(g)
CAD
Download
Cart
PSTS-10 2.5 20 6 5.5 10 10.5 5.5 4.8 23 3 6.5 0.5 17 6 3.4 25/43 60 CAD RFQ

Material/Finish

PSTS
Main body Equivalent to SUS303
Pin SUS440C
(hardness: 55-60 HRC)
Spring SUS631J1

Characteristics

  • For locating work.
  • Pin materials can be selected by a product code.
    PST----Steel pin
    PSTS----Stainless steel pin
    PST-N----Plastic pin

Usage Example

PSTSSpring Stop


Product List

Click here to see PSTS

Click here to see Plungers