NBK logo

  • Plungers

PSTS-15

Spring Stop

Dimension Drawing

PSTSSpring Stop寸法図

Unit : mm

Part Number s L L1 d D H H1 h W e A t P C R Load(N)
min./max.
Mass
(g)
CAD
Download
Cart
PSTS-15 4.5 26 9 7 15 15.5 8 6 34 4 11 1 25 8 4.5 39/84 70 CAD RFQ

Material/Finish

PSTS
Main body Equivalent to SUS303
Pin SUS440C
(hardness: 55-60 HRC)
Spring SUS631J1

Characteristics

  • For locating work.
  • Pin materials can be selected by a product code.
    PST----Steel pin
    PSTS----Stainless steel pin
    PST-N----Plastic pin

Usage Example

PSTSSpring Stop


Product List

Click here to see PSTS

Click here to see Plungers