NBK logo

  • Plunger Option

BB-16

Ball Button

Dimension Drawing

BBBall Button寸法図

Unit : mm

Part Number L L1 A B Mass
(g)
CAD
Download
Cart
BB-16 18 3 16 8 26 CAD RFQ

Material/Finish

BB
Main body SK4 (hardness: 60-62 HRC) - Polishing

Characteristics

  • Use this for the recipient that requires abrasion resistance and accurate locating.
  • Especially effective for plungers for heavy load.
  • It can be used for pin type plungers, as well as ball type plungers.
  • For applicable ball button, please refer to each product page of the plungers.
  • Heat treatment and polishing applied. It is easy to press fit or press.
  • Machine the holes for ball button BB mounting so that they are transition fit or stationary fit.

Effective stroke S1 formula

BBBall Button


Product List

Click here to see BB

Click here to see Plunger Option