• Plunger Option

PHL-M8-A

Plunger Holder

Dimension Drawing

PHLPlunger Holder寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L H H1 h W A t P R C Mass
(g)
CAD
Download
Cart
PHL-M8-A M8 1.25 26 15.5 8 6 34 11 1 25 8 4.5 54 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

PHL
Main body Equivalent to SUS303

Characteristics

  • Holder for mounting plunger.

Product List

Click here to see PHL

Click here to see Plunger Option