Specs/CAD
Unit : mm
| Part Number | s | D | H | A | a | B | C | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| PPW-5 | 1.1 | 6 | 38.5 | 40 | 1 | 3 | 2.6 | 10 | CAD | RFQ |
| PPW-6 | 1.4 | 6 | 38.5 | 40 | 1.3 | 3 | 3.3 | 10 | CAD | RFQ |
| PPW-8 | 1.4 | 8 | 43 | 45 | 1.5 | 4 | 3.5 | 20 | CAD | RFQ |
| PPW-10 | 1.4 | 10 | 43 | 45 | 1.5 | 4 | 4.5 | 30 | CAD | RFQ |
| PPW-12 | 2 | 12 | 48 | 50 | 2 | 5 | 6.5 | 40 | CAD | RFQ |
| PPW-16 | 2 | 16 | 50 | 70 | 2 | 8 | 8.5 | 85 | CAD | RFQ |
| PPW-24 | 2.9 | 24 | 60 | 80 | 3 | 12 | 13 | 230 | CAD | RFQ |
| PPW-30 | 2.4 | 30 | 70 | 100 | 3.5 | 15 | 16.5 | 400 | CAD | RFQ |
Material/Finish
| PPW | |
|---|---|
| Main body | S45C Ferrosoferric Oxide Film (Black) |
Characteristics
- Short stroke plungerPSPPSPPSP-NPSPSPSPSPSPS-N
Long stroke plunger PLPPLP
Dedicated wrench for mounting and removal of above plungers. - For applicable wrench part number, please refer to each product page of the above plungers.
- This unit allows you to be mounted/removed from the pin side.