NBK logo

  • Plunger Option

PPW-12

Wrench for Pin Plunger

Dimension Drawing

PPWWrench for Pin Plunger寸法図

Unit : mm

Part Number s D H A a B C Mass
(g)
CAD
Download
Cart
PPW-12 2 12 48 50 2 5 6.5 40 CAD RFQ

Material/Finish

PPW
Main body S45C
Ferrosoferric Oxide Film (Black)

Characteristics

  • Short stroke plungerPSPPSPPSP-NPSPSPSPSPSPS-N
    Long stroke plunger PLPPLP
    Dedicated wrench for mounting and removal of above plungers.
  • For applicable wrench part number, please refer to each product page of the above plungers.
  • This unit allows you to be mounted/removed from the pin side.

Product List

Click here to see PPW

Click here to see Plunger Option