Positioning Brackets
About Positioning Brackets
Positioning brackets are parts which allow positioning with one touch. Push the button to release the lock, move it to the desired position, and then release the button. Push button operation means there is no need for any tools—and no need to worry about forgetting to close it. They can be used with round pipes, round shafts, aluminum frames, and square shafts. An abundant lineup of products with varying numbers of buttons and positions is available.
Hints for correctly using NBK products
Introducing usage methods for brackets that can be positioned with one touch of a button.
Products related to Positioning Brackets
| Image | ![]() |
![]() |
![]() |
||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Bottom Cover | Tablet PC Holders - Quick Positioning Type - For Round Pipes | Tablet PC Holders - Quick Positioning Type - For Aluminum Frames | ||||||
| Part Number | CUSB-BC | DTAC-PB | DTAC-AB-A | ||||||
| Feature | Bottom Cover for CUSB-2B/CUSB-1B |
Tablet PC positioning For Round Pipes |
Tablet PC Positioning for Aluminum Frame |
||||||
| CAD | CAD | CAD | CAD | ||||||
| Specifications | Specifications | Specifications | Specifications | ||||||
| List | CUSB-BC | DTAC-13-330-PB-30-BK DTAC-13-330-PB-40-BK DTAC-20-330-PB-30-BK DTAC-20-330-PB-40-BK | DTAC-13-330-AB-30-BK-A DTAC-13-330-AB-40-BK-A DTAC-20-330-AB-30-BK-A DTAC-20-330-AB-40-BK-A |
Positioning Brackets
These allow for positioning with one touch. They can be used with round pipes, round shafts, aluminum frames, and square shafts. Push the button to release the lock, move it to the desired position, and then release the button. Push button operation means there is no need for any tools—and no need to worry about forgetting to close it. An abundant lineup of products with varying numbers of buttons and positions is available.