• Positioning Brackets

CUTB-U/Quick Positioning Brackets - For Aluminum Frames - T-slot Fixed Type - Upper Mounting Type

Hints for Correctly Using NBK Products

The video is an example using CUAB (CUAB). You can perform the same operation using this product.


Dimension Drawing

CUTB-UQuick Positioning Brackets - For Aluminum Frames - T-slot Fixed Type - Upper Mounting Type寸法図

Specs/CAD

Unit : mm

Part Number Nut/Frame
Type
w1 w2 t1 t2 Aluminum Frame Max. Load Weight
(kg)
Mass
(g)
CAD
Download
Cart
T1 T2 min. W
CUTB-60-190-A1-U A 5.8 10 3.6 3.3 2 4 6 5 347 CAD RFQ
CUTB-60-190-A2-U A 7.8 15 3.6 5.5 2 7 8 5 366 CAD RFQ
CUTB-60-190-A3-U A 9.8 17 7 6 5.5 7 10 5 385 CAD RFQ
CUTB-60-190-A4-U A 9.8 17 7.5 6 6 7 10 5 385 CAD RFQ
CUTB-60-190-B1-U B 5.3 10 4 5 2.5 5.5 6.3 5 351 CAD RFQ
CUTB-60-190-B2-U B 5.3 13.7 5.5 6.5 4 7 8.3 5 356 CAD RFQ

Material/Finish

CUTB-U
Bracket Body A6063
Electrostatic Coating (metallic silver)
Cover Aluminum Die Cast
Electrostatic Coating (metallic silver)
Push Button Polyacetal (Black)
Nut Steel
Spacer Steel
Grub Screw Thread Part Chromium-molybdenum Steel
Ferrosoferric Oxide Film (Black)
Pad Polyacetal (White)

Characteristics

  • Bracket for simple positioning when using the T-slot in a vertical axis aluminum frame.
  • Can be mounted to □20 to □80 aluminum frames. For details, refer to Selection Method.
  • Push the push button to unlock the lock, smoothly move the bracket vertically, and release the push button to fix it in position.
  • It can be moved upward without pushing the push button, just by applying force.
  • Load capacity of up to 5 kg.
  • Push button press count resistance is 20,000 times (reference value).

selection

  1. Select either type A or type B, based on the cross-section shape of the T-slot in the aluminum frame.
  2. Select a part number where W and T1 match with the dimensions of the T-slot in the aluminum frame.
  3. Confirm that the dimensions of the T-slot in the aluminum frame are T2 or higher.

Precautions for Use

  • Mount to a vertical axis.
  • CUTB-U requires vertical mounting. If mounted upside-down, CUTB-U cannot remain fixed onto aluminum frames.
  • Mounting to the aluminum frame with the workpiece mounted onto CUTB-U may prevent the aluminum frame from being fixed in position. Follow the mounting procedure when mounting the workpiece.
  • CUTB-U is a product that uses friction fastening. In cases where oil, etc. adhered to the aluminum frame causes the friction coefficient to decrease or if impact loads or vibrations occur, the maximum load weight may decrease.
  • When pressing the push button on CUTB-U to move the workpiece, make sure to support CUTB-U or the workpiece with both hands. Pressing the push button may cause a sudden drop, especially if a heavy object is loaded.
  • The surface may be scratched depending on the material and surface finish of the aluminum frame.
  • If excessive loads are applied, then the aluminum frame may be scratched or CUTB-U may be damaged.
  • Pressing the push button while wearing gloves could cause the glove material to get caught between the push button and bracket body. This may prevent the push button from being released, which will prevent the aluminum frame from being fixed in position.
  • The grub screw adjusted in steps ❸ and ❹ in the mounting procedure is used to prevent CUTB-U from being tilted with respect to the aluminum frame. If CUTB-U is tilted, it could prevent the aluminum frame from being held properly in position. Make sure to follow the mounting procedure when mounting CUTB-U.
  • If the grub screw is loose or worn, it could prevent CUTB-U from fixing the aluminum frame into position. Make sure to follow steps ❸ and ❹ in the mounting procedure.

CUTB-UQuick Positioning Brackets - For Aluminum Frames - T-slot Fixed Type - Upper Mounting Type

Take care to pay attention to the vertical orientation when mounting.


Mounting

CUTB-UQuick Positioning Brackets - For Aluminum Frames - T-slot Fixed Type - Upper Mounting Type

*1: Mounting bolts are not supplied.


Product List

Click here to see Positioning Brackets

Click here to see Machine Elements