Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select height (H)65
Image Plastic Pulls - With Pneumatic Valves Plastic Pulls - With Pneumatic Valves Plastic Pulls - With Pneumatic Valves
Part Name Plastic Pulls - With Pneumatic Valves Plastic Pulls - With Pneumatic Valves Plastic Pulls - With Pneumatic Valves
Part Number UPVF-3NC-BK UPVF-3NC-BL UPVF-3NC-SG
Feature With Pneumatic Valves With Pneumatic Valves With Pneumatic Valves
Mounting Method Female Screw Female Screw Female Screw
Pull Part Material Plastic Plastic Plastic
Surface BK BL SG
Mounting Dimensions 128mm 128mm 128mm
Height 65mm 65mm 65mm
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications

Products related to Pulls