• Pulls

TC/Zinc Pull

Dimension Drawing

TCZinc Pull寸法図

Specs/CAD

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Screw supply service Screw size CAD
Download
Cart
TC-104 M6 8 23 18 10 104 87 50 1000 M6×10 CAD RFQ
TC-122 M6 10 28 24 11 122 102 80 1000 M6×12 CAD RFQ

*1: Allowed load for a person.

Material/Finish

TC
Main body Zinc die cast
Chrome Plating
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Male screw / female screw can be selected according to the product code.
    TCY---- Male screw
    TC---- Female screw
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Product List

Click here to see Pulls

Click here to see Machine Elements