• Pulls

TC-104

Zinc Pull

Dimension Drawing

TCZinc Pull寸法図

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Screw supply service Screw size CAD
Download
Cart
TC-104 M6 8 23 18 10 104 87 50 1000 M6×10 CAD RFQ

*1: Allowed load for a person.

Material/Finish

TC
Main body Zinc die cast
Chrome Plating
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Male screw / female screw can be selected according to the product code.
    TCY---- Male screw
    TC---- Female screw
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Product List

Click here to see Pulls