• Pulls

TC-122

Zinc Pull

Dimension Drawing

TCZinc Pull寸法図

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Screw supply service Screw size CAD
Download
Cart
TC-122 M6 10 28 24 11 122 102 80 1000 M6×12 CAD RFQ

*1: Allowed load for a person.

Material/Finish

TC
Main body Zinc die cast
Chrome Plating
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Male screw / female screw can be selected according to the product code.
    TCY---- Male screw
    TC---- Female screw
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Product List

Click here to see Pulls