• Pulls

TCY/Zinc Pull

Dimension Drawing

TCYZinc Pull寸法図

Specs/CAD

Unit : mm

Part Number M Lm H h A L L1 Mass
(g)
Allowable load*1
(N)
CAD
Download
Cart
TCY-122 M6 13 28 24 11 122 102 85 1000 CAD RFQ

*1: Allowed load for a person.

Material/Finish

TCY
Main body Zinc die cast
Chrome Plating

Characteristics

  • Male screw / female screw can be selected according to the product code.
    TCY---- Male screw
    TC---- Female screw

Product List

Click here to see Pulls

Click here to see Machine Elements