Specs/CAD
Unit : mm
| Part Number | M | Lf | H | h | A | L | L1 | Mass (g) |
Max. Allowable Load*1 (N) |
Screw Supply Service Screw Size | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TF-70 | M5 | 10 | 30 | 22 | 16 | 78 | 70 | 88 | 1000 | M5×12 | CAD | RFQ |
| TF-100 | M5 | 10 | 30 | 22 | 16 | 108 | 100 | 115 | 1000 | M5×12 | CAD | RFQ |
| TF-150 | M5 | 10 | 30 | 22 | 16 | 158 | 150 | 157 | 1000 | M5×12 | CAD | RFQ |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| TF | |
|---|---|
| Main Body | Brass Chrome Plating |
| Hex Socket Head Cap Screw (Screw Supply Service) |
SUS XM7 |
Characteristics
- Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).