• Pulls

TG/Stainless Steel Pull

Dimension Drawing

TGStainless Steel Pull寸法図

Specs/CAD

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Screw supply service Screw size CAD
Download
Cart
TG-24 M2.6 7 22 18 4 24 20 4.5 1000 - M2.6×8 CAD RFQ
TG-46 M4 7 22 16 6 46 40 14 1000 LY-10-N M4×8 CAD RFQ
TG-66 M4 7 22 16 6 66 60 18.5 1000 LY-10-N M4×8 CAD RFQ
TG-86 M4 10 30 24 6 86 80 26 1000 LY-10-N M4×12 CAD RFQ
TG-108 M5 10 35 27 8 108 100 55.5 1000 LY-12-N M5×12 CAD RFQ
TG-110 M5 11 30 20 10 110 100 82 1000 LY-16-N M5×12 CAD RFQ
TG-128 M5 10 40 32 8 128 120 68 1000 LY-12-N M5×12 CAD RFQ
TG-130 M6 11 40 30 10 130 120 104 1000 LY-16-N M6×12 CAD RFQ

*1: Allowed load for a person.

Material/Finish

TG
Main body Stainless Steel
Buffing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Pull made of stainless steel.
  • Use it in combination with the washer LY-N
    (LYLY-N).
    *Washers are not supplied.
  • Male screw/female screw can be selected according to the product code.
    TGY---- Male screw
    TG---- Female screw
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Specification Changes

Please be informed of the following changes to the specifications of our stainless steel pulls.

See here for details
https://www.nbk1560.com/news/2025/20250625_TGY_TG/

Related Services

Product List

Click here to see Pulls

Click here to see Machine Elements