Unit : mm
| Part Number | M | Lf | H | h | A | L | L1 | Mass (g) |
Allowable load*1 (N) |
Applicable Washer | Screw supply service Screw size | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TG-128 | M5 | 10 | 40 | 32 | 8 | 128 | 120 | 68 | 1000 | LY-12-N | M5×12 | CAD | RFQ |
*1: Allowed load for a person.
Material/Finish
| TG | |
|---|---|
| Main body | Stainless Steel Buffing |
| Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 |
Characteristics
- Pull made of stainless steel.
-
Use it in combination with the washer LY-N
(LYLY-N).
*Washers are not supplied. -
Male screw/female screw can be selected according to the product code.
TGY---- Male screw
TG---- Female screw - Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).
Specification Changes
Please be informed of the following changes to the specifications of our stainless steel pulls.See here for details
https://www.nbk1560.com/news/2025/20250625_TGY_TG/






