Specs/CAD
Unit : mm
| Part Number | M | Lm | H | h | A | L | L1 | Mass (g) |
Allowable load*1 (N) |
Applicable Washer | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TGY-86 | M4 | 10 | 30 | 24 | 6 | 86 | 80 | 30 | 1000 | LY-10 | CAD | RFQ |
| TGY-108 | M5 | 10 | 35 | 27 | 8 | 108 | 100 | 62 | 1000 | LY-12 | CAD | RFQ |
| TGY-110 | M5 | 11 | 30 | 20 | 10 | 110 | 100 | 89 | 1000 | LY-16A | CAD | RFQ |
| TGY-128 | M5 | 10 | 40 | 32 | 8 | 128 | 120 | 74 | 1000 | LY-12 | CAD | RFQ |
| TGY-130 | M6 | 11 | 40 | 30 | 10 | 130 | 120 | 114 | 1000 | LY-16 | CAD | RFQ |
*1: Allowed load for a person.
Material/Finish
| TGY | |
|---|---|
| Main body | Stainless Steel Buffing |
Characteristics
- Pull made of stainless steel.
-
Use it in combination with the washer LY-N
(LYLY-N).
*Washers are not supplied. -
Male screw/female screw can be selected according to the product code.
TGY---- Male screw
TG---- Female screw
Specification Changes
Please be informed of the following changes to the specifications of our stainless steel pulls.See here for details
https://www.nbk1560.com/news/2025/20250625_TGY_TG/