• Pulls

TGY-108

Stainless Steel Pull

Dimension Drawing

TGYStainless Steel Pull寸法図

Unit : mm

Part Number M Lm H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer CAD
Download
Cart
TGY-108 M5 10 35 27 8 108 100 62 1000 LY-12 CAD RFQ

*1: Allowed load for a person.

Material/Finish

TGY
Main body Stainless Steel
Buffing

Characteristics

  • Pull made of stainless steel.
  • Use it in combination with the washer LY-N
    (LYLY-N).
    *Washers are not supplied.
  • Male screw/female screw can be selected according to the product code.
    TGY---- Male screw
    TG---- Female screw

Specification Changes

Please be informed of the following changes to the specifications of our stainless steel pulls.

See here for details
https://www.nbk1560.com/news/2025/20250625_TGY_TG/

Related Services

Product List

Click here to see TGY

Click here to see Pulls