• Pulls

UGF-63

Gum Pull

Dimension Drawing

UGFGum Pull寸法図

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Screw supply service Screw size CAD
Download
Cart
UGF-63 M4 10 32 22 10 63 53 12 200 LY-16-N M4×12 CAD RFQ

*1: Allowed load for a person.

Material/Finish

UGF
Pull Part EPDM (Matte Black)
Thread Part S45C
Trivalent Chromate Treatment
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Use it in combination with a washer LY-N
    (LYLY-N).
    *Washers are not supplied.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Product List

Click here to see UGF

Click here to see Pulls