Specs/CAD
Unit : mm
| Part Number | M | Lf | H | h | A | L | L1 | Mass (g) |
Allowable load*1 (N) |
Applicable Washer | Body color | Screw supply service Screw size | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UNF-80-CR | M5 | 10 | 37 | 27 | 10 | 90 | 80 | 76 | 1000 | ※1 | CR | M5×12 | CAD | RFQ |
| UNF-100-CR | M5 | 10 | 37 | 27 | 10 | 110 | 100 | 88 | 1000 | ※1 | CR | M5×12 | CAD | RFQ |
| UNF-110-CR | M5 | 10 | 37 | 27 | 10 | 120 | 110 | 95 | 1000 | ※1 | CR | M5×12 | CAD | RFQ |
| UNF-120-CR | M5 | 10 | 37 | 27 | 10 | 130 | 120 | 101 | 1000 | ※1 | CR | M5×12 | CAD | RFQ |
| UNF-125-CR | M5 | 10 | 37 | 27 | 10 | 135 | 125 | 103 | 1000 | ※1 | CR | M5×12 | CAD | RFQ |
| UNF-160-CR | M5 | 10 | 37 | 27 | 10 | 170 | 160 | 125 | 1000 | ※1 | CR | M5×12 | CAD | RFQ |
| UNF-200-CR | M5 | 10 | 37 | 27 | 10 | 210 | 200 | 150 | 1000 | ※1 | CR | M5×12 | CAD | RFQ |
| UNF-250-CR | M5 | 10 | 37 | 27 | 10 | 260 | 250 | 180 | 1000 | ※1 | CR | M5×12 | CAD | RFQ |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| UNF-CR | |
|---|---|
| Main body | SS330 Chrome Plating |
| Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 |
Characteristics
- Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).