• Pulls

UNF-H/Steel U - shaped Pull

Steel Pull

Dimension Drawing

UNF-HSteel U - shaped Pull寸法図

Specs/CAD

Select

Body color
All
CR

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Body color Screw supply service Screw size CAD
Download
Cart
UNF-80H-CR M5 10 45 35 10 90 80 86 1000 ※1 CR M5×12 CAD RFQ
UNF-100H-CR M5 10 45 35 10 110 100 98 1000 ※1 CR M5×12 CAD RFQ
UNF-110H-CR M5 10 45 35 10 120 110 105 1000 ※1 CR M5×12 CAD RFQ
UNF-120H-CR M5 10 45 35 10 130 120 111 1000 ※1 CR M5×12 CAD RFQ
UNF-125H-CR M5 10 45 35 10 135 125 113 1000 ※1 CR M5×12 CAD RFQ
UNF-160H-CR M5 10 45 35 10 170 160 135 1000 ※1 CR M5×12 CAD RFQ
UNF-200H-CR M5 10 45 35 10 210 200 160 1000 ※1 CR M5×12 CAD RFQ
UNF-250H-CR M5 10 45 35 10 260 250 190 1000 ※1 CR M5×12 CAD RFQ

*1: Allowed load for a person.
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
UNF-H-CR
Main body SS330
Chrome Plating
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see Pulls

Click here to see Machine Elements