• Pulls

UNF-H-W/Steel U - shaped Pull - with Washer

Steel Pull

Dimension Drawing

UNF-H-WSteel U - shaped Pull - with Washer寸法図

Specs/CAD

Select

A
All
10
L1
All
80
100
110
120
125
160
200
250

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Max. Allowable Load*1
(N)
Screw Supply Service Screw Size CAD
Download
Cart
UNF-80H-CR-W M5 11.5 46.5 36.5 10 96 80 92 1000 M5×12 CAD RFQ
UNF-100H-CR-W M5 11.5 46.5 36.5 10 116 100 104 1000 M5×12 CAD RFQ
UNF-110H-CR-W M5 11.5 46.5 36.5 10 126 110 111 1000 M5×12 CAD RFQ
UNF-120H-CR-W M5 11.5 46.5 36.5 10 136 120 117 1000 M5×12 CAD RFQ
UNF-125H-CR-W M5 11.5 46.5 36.5 10 141 125 119 1000 M5×12 CAD RFQ
UNF-160H-CR-W M5 11.5 46.5 36.5 10 176 160 141 1000 M5×12 CAD RFQ
UNF-200H-CR-W M5 11.5 46.5 36.5 10 216 200 166 1000 M5×12 CAD RFQ
UNF-250H-CR-W M5 11.5 46.5 36.5 10 266 250 196 1000 M5×12 CAD RFQ

*1: Allowed load for a person.
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
UNF-H-CR-W
Main body SS330
Chrome Plating
Washer SUS303
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see Pulls

Click here to see Machine Elements