• Pulls

UNF-SH/Steel U - shaped Pull

Steel Pull

Dimension Drawing

UNF-SHSteel U - shaped Pull寸法図

Specs/CAD

Select

A
All
10
L1
All
80
100
110
120
125
160
200
250
Body
Color
All
CR
SEMI Standard Compliance
All
-

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Max. Allowable Load*1
(N)
Body
Color
SEMI Standard Compliance Screw Supply Service Screw Size CAD
Download
Cart
UNF-80SH-CR M5 10 60 50 10 90 80 105 1000 CR - M5×12 CAD RFQ
UNF-100SH-CR M5 10 60 50 10 110 100 117 1000 CR - M5×12 CAD RFQ
UNF-110SH-CR M5 10 60 50 10 120 110 123 1000 CR - M5×12 CAD RFQ
UNF-120SH-CR M5 10 60 50 10 130 120 129 1000 CR - M5×12 CAD RFQ
UNF-125SH-CR M5 10 60 50 10 135 125 132 1000 CR - M5×12 CAD RFQ
UNF-160SH-CR M5 10 60 50 10 170 160 153 1000 CR M5×12 CAD RFQ
UNF-200SH-CR M5 10 60 50 10 210 200 178 1000 CR M5×12 CAD RFQ
UNF-250SH-CR M5 10 60 50 10 260 250 208 1000 CR M5×12 CAD RFQ

*1: Allowed load for a person.
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
UNF-SH-CR
Main body SS330
Chrome Plating
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see Pulls

Click here to see Machine Elements