• Pulls

UNF-SH-W/Steel U - shaped Pull - with Washer

Steel Pull

Dimension Drawing

UNF-SH-WSteel U - shaped Pull - with Washer寸法図

Specs/CAD

Select

A
All
10
L1
All
80
100
110
120
125
160
200
250
SEMI Standard Compliance
All
-

Unit : mm

Part Number H h A L1 L Lf M Mass
(g)
Max. Allowable Load*1
(N)
SEMI Standard Compliance Screw Supply Service Screw Size CAD
Download
Cart
UNF-80SH-CR-W 61.5 51.5 10 80 96 11.5 M5 111 1000 - M5×12 CAD RFQ
UNF-100SH-CR-W 61.5 51.5 10 100 116 11.5 M5 123 1000 - M5×12 CAD RFQ
UNF-110SH-CR-W 61.5 51.5 10 110 126 11.5 M5 129 1000 - M5×12 CAD RFQ
UNF-120SH-CR-W 61.5 51.5 10 120 136 11.5 M5 135 1000 - M5×12 CAD RFQ
UNF-125SH-CR-W 61.5 51.5 10 125 141 11.5 M5 138 1000 - M5×12 CAD RFQ
UNF-160SH-CR-W 61.5 51.5 10 160 176 11.5 M5 159 1000 M5×12 CAD RFQ
UNF-200SH-CR-W 61.5 51.5 10 200 216 11.5 M5 184 1000 M5×12 CAD RFQ
UNF-250SH-CR-W 61.5 51.5 10 250 266 11.5 M5 214 1000 M5×12 CAD RFQ

*1: Allowed load for a person.
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
UNF-SH-CR-W
Main body SS330
Chrome Plating
Washer SUS303
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see Pulls

Click here to see Machine Elements