Unit : mm
| Part Number | H | h | A | L1 | L | Lf | M | Mass (g) |
Max. Allowable Load*1 (N) |
SEMI Standard Compliance | Screw Supply Service Screw Size | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UNF-120SH-CR-W | 61.5 | 51.5 | 10 | 120 | 136 | 11.5 | M5 | 135 | 1000 | - | M5×12 | CAD | RFQ |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
- Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).
Material/Finish
| UNF-SH-CR-W | |
|---|---|
| Main body | SS330 Chrome Plating |
| Washer | SUS303 Barrel Polishing |
| Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 |





