Unit : mm
Part Number | M | Lf | H | h | A | L1 | L | Mass (g) |
Max. Allowable Load*1 (N) |
Body Color | Screw Supply Service Screw Size | CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
UNFA-125-BK-W | M5 | 11.5 | 38.5 | 28.5 | 10 | 125 | 141 | 42 | 1000 | BK | M5×12 | CAD | RFQ |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
- Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).
- Materials and surface treatment of main body and types can be selected according to the product code.
Product Code | Material and Surface Treatment |
---|---|
UNFA-BF-W | Made of Aluminum Buffing |
UNFA-BK-W | Made of Aluminum Electrostatic Coating |
Material/Finish
UNFA-BF-W | UNFA-BK-W | |
---|---|---|
Main body | Aluminum Alloy Buffing |
Aluminum Alloy Electrostatic Coating (Matte Black) |
Washer | SUS303 Barrel Polishing |
SUS303 Barrel Polishing |
Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 | SUSXM7 |