• Pulls

UNFA-120-BF

Aluminum U - shaped Pull

Steel Pull / Stainless Steel Pull / Aluminum Pull

Dimension Drawing

UNFAAluminum U - shaped Pull寸法図

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Body color Screw supply service Screw size CAD
Download
Cart
UNFA-120-BF M5 10 37 27 10 130 120 35 1000 ※1 BF M5×12 CAD RFQ

*1: Allowed load for a person.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

UNFA-BF UNFA-BK
Main body Aluminum Alloy
Buffing
Aluminum Alloy
Electrostatic Coating (Matte Black)
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7 SUSXM7

Characteristics

  • Materials and surface treatment can be selected according to the product code.
Product Code Material and
Surface Treatment
UNFA-BF Buffing
UNFA-BK Electrostatic Coating
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see UNFA

Click here to see Pulls