• Pulls

UNFS/Stainless Steel U - shaped Pull

Stainless Steel Pull

Dimension Drawing

UNFSStainless Steel U - shaped Pull寸法図

Specs/CAD

Select

Body color
All
BL

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Allowable load*1
(N)
Applicable Washer Body color Screw supply service Screw size CAD
Download
Cart
UNFS-80 M5 10 37 27 10 90 80 76 1000 ※1 BL M5×12 CAD RFQ
UNFS-100 M5 10 37 27 10 110 100 88 1000 ※1 BL M5×12 CAD RFQ
UNFS-110 M5 10 37 27 10 120 110 95 1000 ※1 BL M5×12 CAD RFQ
UNFS-120 M5 10 37 27 10 130 120 101 1000 ※1 BL M5×12 CAD RFQ
UNFS-125 M5 10 37 27 10 135 125 103 1000 ※1 BL M5×12 CAD RFQ
UNFS-160 M5 10 37 27 10 170 160 125 1000 ※1 BL M5×12 CAD RFQ
UNFS-200 M5 10 37 27 10 210 200 150 1000 ※1 BL M5×12 CAD RFQ
UNFS-250 M5 10 37 27 10 260 250 180 1000 ※1 BL M5×12 CAD RFQ

*1: Allowed load for a person.
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
UNFS
Main body SUS304
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see Pulls

Click here to see Machine Elements