• Pulls

UNFS-H/Stainless Steel U - shaped Pull

Stainless Steel Pull

Dimension Drawing

UNFS-HStainless Steel U - shaped Pull寸法図

Specs/CAD

Unit : mm

Part Number L1 M Lf H h A L Mass
(g)
Allowable load*1
(N)
Screw supply service Screw size CAD
Download
Cart
UNFS-80H 80 M5 10 45 35 10 90 86 1000 M5×12 CAD RFQ
UNFS-100H 100 M5 10 45 35 10 110 98 1000 M5×12 CAD RFQ
UNFS-110H 110 M5 10 45 35 10 120 105 1000 M5×12 CAD RFQ
UNFS-120H 120 M5 10 45 35 10 130 111 1000 M5×12 CAD RFQ
UNFS-125H 125 M5 10 45 35 10 135 113 1000 M5×12 CAD RFQ
UNFS-160H 160 M5 10 45 35 10 170 135 1000 M5×12 CAD RFQ
UNFS-200H 200 M5 10 45 35 10 210 160 1000 M5×12 CAD RFQ
UNFS-250H 250 M5 10 45 35 10 260 190 1000 M5×12 CAD RFQ

*1: Allowed load for a person.

Material/Finish

UNFS-H
Main body SUS304
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see Pulls

Click here to see Machine Elements