• Pulls

UNFS-H-W/Stainless Steel U - shaped Pull - with Washer

Stainless Steel Pull

Dimension Drawing

UNFS-H-WStainless Steel U - shaped Pull - with Washer寸法図

Specs/CAD

Select

A
All
10
L1
All
80
100
110
120
125
160
200
250
Body Color
All
BL

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Max. Allowable Load*1
(N)
Body Color Screw Supply Service Screw Size CAD
Download
Cart
UNFS-80H-W M5 11.5 46.5 36.5 10 96 80 92 1000 BL M5×12 CAD RFQ
UNFS-100H-W M5 11.5 46.5 36.5 10 116 100 104 1000 BL M5×12 CAD RFQ
UNFS-110H-W M5 11.5 46.5 36.5 10 126 110 111 1000 BL M5×12 CAD RFQ
UNFS-120H-W M5 11.5 46.5 36.5 10 136 120 117 1000 BL M5×12 CAD RFQ
UNFS-125H-W M5 11.5 46.5 36.5 10 141 125 119 1000 BL M5×12 CAD RFQ
UNFS-160H-W M5 11.5 46.5 36.5 10 176 160 141 1000 BL M5×12 CAD RFQ
UNFS-200H-W M5 11.5 46.5 36.5 10 216 200 166 1000 BL M5×12 CAD RFQ
UNFS-250H-W M5 11.5 46.5 36.5 10 266 250 196 1000 BL M5×12 CAD RFQ

*1: Allowed load for a person.
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
UNFS-H-W
Main body SUS304
Barrel Polishing
Washer SUS303
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see Pulls

Click here to see Machine Elements