• Pulls

UNFS-100H-W

Stainless Steel U - shaped Pull - with Washer

Stainless Steel Pull

Dimension Drawing

UNFS-H-WStainless Steel U - shaped Pull - with Washer寸法図

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Max. Allowable Load*1
(N)
Body Color Screw Supply Service Screw Size CAD
Download
Cart
UNFS-100H-W M5 11.5 46.5 36.5 10 116 100 104 1000 BL M5×12 CAD RFQ

*1: Allowed load for a person.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

UNFS-H-W
Main body SUS304
Barrel Polishing
Washer SUS303
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see UNFS-H-W

Click here to see Pulls