• Pulls

UNFS-100H

Stainless Steel U - shaped Pull

Stainless Steel Pull

Dimension Drawing

UNFS-HStainless Steel U - shaped Pull寸法図

Unit : mm

Part Number L1 M Lf H h A L Mass
(g)
Allowable load*1
(N)
Screw supply service Screw size CAD
Download
Cart
UNFS-100H 100 M5 10 45 35 10 110 98 1000 M5×12 CAD RFQ

*1: Allowed load for a person.

Material/Finish

UNFS-H
Main body SUS304
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see UNFS-H

Click here to see Pulls