• Pulls

UNFS-SH-W/Stainless Steel U - shaped Pull - with Washer

Stainless Steel Pull

Dimension Drawing

UNFS-SH-WStainless Steel U - shaped Pull - with Washer寸法図

Specs/CAD

Select

L1
All
80
100
110
120
125
160
200
250
A
All
10
SEMI Standard Compliance
All
-

Unit : mm

Part Number M Lf H h L L1 A Mass
(g)
Max. Allowable Load*1
(N)
SEMI Standard Compliance Screw Supply Service Screw Size CAD
Download
Cart
UNFS-80SH-W M5 11.5 61.5 51.5 96 80 10 111 1000 - M5×12 CAD RFQ
UNFS-100SH-W M5 11.5 61.5 51.5 116 100 10 123 1000 - M5×12 CAD RFQ
UNFS-110SH-W M5 11.5 61.5 51.5 126 110 10 129 1000 - M5×12 CAD RFQ
UNFS-120SH-W M5 11.5 61.5 51.5 136 120 10 135 1000 - M5×12 CAD RFQ
UNFS-125SH-W M5 11.5 61.5 51.5 141 125 10 138 1000 - M5×12 CAD RFQ
UNFS-160SH-W M5 11.5 61.5 51.5 176 160 10 159 1000 M5×12 CAD RFQ
UNFS-200SH-W M5 11.5 61.5 51.5 216 200 10 184 1000 M5×12 CAD RFQ
UNFS-250SH-W M5 11.5 61.5 51.5 266 250 10 214 1000 M5×12 CAD RFQ

*1: Allowed load for a person.
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
UNFS-SH-W
Main body SUS304
Barrel Polishing
Washer SUS303
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)

Characteristics

  • The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see Pulls

Click here to see Machine Elements