• Pulls

UPIF-KSL/Plastic Pulls - With Key Switch And LED

Dimension Drawing

UPIF-KSLPlastic Pulls - With Key Switch And LED寸法図

Specs/CAD

Select

Cover Color
All
BK
BL
SG
Part Number Max. Allowable Load*1
(N)
Mass
(g)
Cover Color CAD
Download
Cart
UPIF-KSL-BK 500 344 BK CAD RFQ
UPIF-KSL-BL 500 344 BL CAD RFQ
UPIF-KSL-SG 500 344 SG CAD RFQ

*1: Allowed load for a person.
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
UPIF-KSL
Main Body Glass Fiber Reinforced Nylon 6
Aluminum Alloy
Key Switch Zinc Alloy
Chrome Plating
Key Zinc Alloy
Chrome Plating
Cover Aluminum Alloy
Anodized (Various Colors)
LED Illuminating Part Acrylic Resin
Thread Part Steel
Trivalent Chromate Treatment
Cable PVC

Characteristics

  • Plastic pulls combining key switches and LEDs. Reduces design and installation trouble.
  • The key switch can be used for contact switching, device and equipment control, etc.
  • LED illuminated part enables confirmation of device and equipment status.
  • Through a combination of three luminescent colors (red/green/blue), the LED illuminating part emits up to seven colors.

UPIF-KSLPlastic Pulls - With Key Switch And LED

Depending on the computer and monitor environment in use, the image color may appear different. Please take note.

  • Cover colors can be selected by the end symbol of the part number.
End Symbol Cover Color
BK Anodized (Black)
BL Anodized (Blue*1)
SG Anodized (Silver)

*1: Due to the use of colored anodizing, color fluctuations may appear.


Specifications

Key Switch Contact Type c Contact (1NO1NC)
Notch
Specifications
90°-2 Notches
Each Position Stopped (Manual)
Rated Insulation
Voltage
24 VDC
Rated Conduction
Current
3A
Mechanical Life Approx. 30,000 Times
Electrical Life Approx. 10,000 Times
Supplied Items 2 Keys (Common to All Products)
LED*1 Luminescent Color Red/Green/Blue
Activation Voltage 24 VDC ± 10%
Current
Consumption
Each Color 20 mA
(Max. 60 mA)
Cable Type Fixing Cable
Outside Diameter 6.1mm ±0.2 mm
No. of Cores 7C
Conductor Size 0.3mm2
Length 2m
Bending Radius 37mm or more
Cable End
Specifications
Discrete Wire
Operating
Environment
Temperature -10°C to 50°C (no freezing)
Humidity 45% RH to 85% RH
(no condensation)

*1: The reference lifetime is approximately 40,000 hours. (when used in a 25°C environment with one color lit)


Connection

UPIF-KSLPlastic Pulls - With Key Switch And LED


Mounting hole

To prevent cable damage, be sure there are no burrs in the mounting hole.
Errors may appear in the mounting dimensions due to temperature or humidity.

UPIF-KSLPlastic Pulls - With Key Switch And LED


Key Removal Position

UPIF-KSLPlastic Pulls - With Key Switch And LED

*1: The key cannot be removed at the "Right" position.


Usable Regions

Japan, US, Canada, Mexico, China, South Korea, Taiwan

Product List

Click here to see Pulls

Click here to see Machine Elements