| Part Number | Max. Allowable Load*1 (N) |
Mass (g) |
Cover Color | CAD Download |
Cart |
|---|---|---|---|---|---|
| UPIF-MS-BK | 500 | 323 | BK | CAD | RFQ |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| UPIF-MS | |
|---|---|
| Main Body | Glass Fiber Reinforced Nylon 6 Aluminum Alloy |
| Push-Button Switch | Equivalent to SUS303 |
| Cover | Aluminum Alloy Anodized (Various Colors) |
| Thread Part | Steel Trivalent Chromate Treatment |
| Cable | PVC |
Characteristics
- Plastic pulls with switches. Reduces design and installation trouble.
- The push-button switch can be used for contact switching, device and equipment control, etc.
- Cover colors can be selected by the end symbol of the part number.
| End Symbol | Cover Color |
|---|---|
| BK | Anodized (Black) |
| BL | Anodized (Blue*1) |
| SG | Anodized (Silver) |
*1: Due to the use of colored anodizing, color fluctuations may appear.
Specifications
| Push-Button Switch |
Button Color | Silver |
| Contact Type | a Contact (1NO) | |
| Activation Type | Momentary | |
| Rated Insulation Voltage | DC24V | |
| Rated Conduction Current | 1.0A | |
| Mechanical Life | Approx. 1 Million Times | |
| Electrical Life | Approx. 200,000 Times | |
| Mechanical Allowable Operation Frequency |
Max. 120 Times/min. | |
| Electrical Allowable Operation Frequency |
Max. 20 Times/min. | |
| Cable | Type | Fixing Cable |
| Outside Diameter | 6.1 mm ±0.2 mm | |
| No. of Cores | 7C | |
| Conductor Size | 0.3mm2 | |
| Length | 2 m | |
| Bending Radius | 37 mm or more | |
| Cable End Specifications | Discrete wire | |
| Operating Environment |
Temperature | -10°C to 50°C (no freezing) |
| Humidity | 45% RH to 85% RH (no condensation) |
Connection

Mounting hole
To prevent cable damage, be sure there are no burrs in the mounting hole.Errors may appear in the mounting dimensions due to temperature or humidity.