• Pulls

UPIF-PS/Plastic Pulls - With Switch

Dimension Drawing

UPIF-PSPlastic Pulls - With Switch寸法図

Specs/CAD

Select

Cover Color
All
BK
BL
SG
Part Number Max. Allowable Load*1
(N)
Mass
(g)
Cover Color CAD
Download
Cart
UPIF-PS-G-BK 500 319 BK CAD RFQ
UPIF-PS-G-BL 500 319 BL CAD RFQ
UPIF-PS-G-SG 500 319 SG CAD RFQ
UPIF-PS-R-BK 500 319 BK CAD RFQ
UPIF-PS-R-BL 500 319 BL CAD RFQ
UPIF-PS-R-SG 500 319 SG CAD RFQ

*1: Allowed load for a person.
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
UPIF-PS
Main Body Glass Fiber Reinforced Nylon 6
Aluminum Alloy
Push-Button Switch Polycarbonate
Cover Aluminum Alloy
Anodized (Various Colors)
Thread Part Steel
Trivalent Chromate Treatment
Cable PVC

Characteristics

  • Plastic pulls with switches. Reduces design and installation trouble.
  • The push-button switch can be used for contact switching, device and equipment control, etc.
  • The push-button switch lights up in accordance with the status of the LED internal circuit or the connected devices.

UPIF-PSPlastic Pulls - With Switch

  • Button colors can be selected by the product code.
    UPIF-PS-G----Green
    UPIF-PS-R----Red
  • Cover colors can be selected by the end symbol of the part number.
End Symbol Cover Color
BK Anodized (Black)
BL Anodized (Blue*1)
SG Anodized (Silver)

*1: Due to the use of colored anodizing, color fluctuations may appear.


Specifications

UPIF-PS-G UPIF-PS-R
Push-Button
Switch
Button Color Green Red
Contact Type c Contact (1NO1NC)
Activation Type Momentary
Rated Insulation Voltage DC24V
Rated Conduction Current 1.0A
LED Rated Voltage 24 VDC ± 10%
LED Current Consumption 20 mA
Mechanical Life Approx. 1 Million Times
Electrical Life Approx. 50,000 Times
Mechanical Allowable
Operation Frequency
Max. 120 Times/min.
Electrical Allowable
Operation Frequency
Max. 20 Times/min.
Cable Type Fixing Cable
Outside Diameter 6.1 mm ±0.2 mm
No. of Cores 7C
Conductor Size 0.3mm2
Length 2 m
Bending Radius 37 mm or more
Cable End Specifications Discrete wire
Operating
Environment
Temperature -10°C to 50°C (no freezing)
Humidity 45% RH to 85% RH
(no condensation)

Connection

UPIF-PS


Mounting hole

To prevent cable damage, be sure there are no burrs in the mounting hole.
Errors may appear in the mounting dimensions due to temperature or humidity.

UPIF-PSPlastic Pulls - With Switch


Usable Regions

Japan, US, Canada, Mexico, China, South Korea, Taiwan

Product List

Click here to see Pulls

Click here to see Machine Elements