• Pulls

UPIF-PS-G-BK

Plastic Pulls - With Switch

Dimension Drawing

UPIF-PSPlastic Pulls - With Switch寸法図

Part Number Max. Allowable Load*1
(N)
Mass
(g)
Cover Color CAD
Download
Cart
UPIF-PS-G-BK 500 319 BK CAD RFQ

*1: Allowed load for a person.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

UPIF-PS
Main Body Glass Fiber Reinforced Nylon 6
Aluminum Alloy
Push-Button Switch Polycarbonate
Cover Aluminum Alloy
Anodized (Various Colors)
Thread Part Steel
Trivalent Chromate Treatment
Cable PVC

Characteristics

  • Plastic pulls with switches. Reduces design and installation trouble.
  • The push-button switch can be used for contact switching, device and equipment control, etc.
  • The push-button switch lights up in accordance with the status of the LED internal circuit or the connected devices.

UPIF-PSPlastic Pulls - With Switch

  • Button colors can be selected by the product code.
    UPIF-PS-G----Green
    UPIF-PS-R----Red
  • Cover colors can be selected by the end symbol of the part number.
End Symbol Cover Color
BK Anodized (Black)
BL Anodized (Blue*1)
SG Anodized (Silver)

*1: Due to the use of colored anodizing, color fluctuations may appear.


Specifications

UPIF-PS-G UPIF-PS-R
Push-Button
Switch
Button Color Green Red
Contact Type c Contact (1NO1NC)
Activation Type Momentary
Rated Insulation Voltage DC24V
Rated Conduction Current 1.0A
LED Rated Voltage 24 VDC ± 10%
LED Current Consumption 20 mA
Mechanical Life Approx. 1 Million Times
Electrical Life Approx. 50,000 Times
Mechanical Allowable
Operation Frequency
Max. 120 Times/min.
Electrical Allowable
Operation Frequency
Max. 20 Times/min.
Cable Type Fixing Cable
Outside Diameter 6.1 mm ±0.2 mm
No. of Cores 7C
Conductor Size 0.3mm2
Length 2 m
Bending Radius 37 mm or more
Cable End Specifications Discrete wire
Operating
Environment
Temperature -10°C to 50°C (no freezing)
Humidity 45% RH to 85% RH
(no condensation)

Connection

UPIF-PS


Mounting hole

To prevent cable damage, be sure there are no burrs in the mounting hole.
Errors may appear in the mounting dimensions due to temperature or humidity.

UPIF-PSPlastic Pulls - With Switch


Usable Regions

Japan, US, Canada, Mexico, China, South Korea, Taiwan

Product List

Click here to see UPIF-PS

Click here to see Pulls