• Pulls

LY-12

Washer

Dimension Drawing

LYWasher寸法図

Unit : mm

Part Number D A R H s Attached nut size Mass
(g)
CAD
Download
Cart
LY-12 12 8.3 5.3 2.5 1 M5 3 CAD RFQ

Material/Finish

LY
Washer Main Body SUS303
Nut SUSXM7
Plain Washer SUS304
Spring Washer SUS304

Characteristics

  • Washer to be used with the pull. It decorates the mounting part of the pull beautifully.
  • Pull compatible with washer
    UNFUNFSUNFA (UNFUNF-HUNF-SHUNFSUNFS-HUNFS-SHUNFA)
    TGYTG (TGYTG)
    UGF (UGF)
  • LY is provided with nut, plain washer and spring washer. To purchase the washer main body only, put -N at the end of part number.
    LY---- With nut, plain washer and spring washer
    LY-N---- Washer main body only

Product List

Click here to see LY

Click here to see Pulls