Quick Release Fasteners

Image Quick Release Fasteners – Knob Type – Standard Quick Release Fasteners - Knob Type - Standard Quick Release Fasteners - Knob Type - Standard Quick Release Fasteners – Knob Type – Standard Quick Release Fasteners - Knob Type - Standard Quick Release Fasteners - Knob Type - Standard Quick Release Fasteners – Knob Type – Free Slide Quick Release Fasteners - Knob Type - Free Slide Quick Release Fasteners - Knob Type - Free Slide
Part Name Quick Release Fasteners – Knob Type – Standard Quick Release Fasteners - Knob Type - Standard Quick Release Fasteners - Knob Type - Standard Quick Release Fasteners – Knob Type – Standard Quick Release Fasteners - Knob Type - Standard Quick Release Fasteners - Knob Type - Standard Quick Release Fasteners – Knob Type – Free Slide Quick Release Fasteners - Knob Type - Free Slide Quick Release Fasteners - Knob Type - Free Slide
Part Number NQTS NQTS-GF NQTS-GL NQTS-NI NQTS-NI-GF NQTS-NI-GL NQTS-F NQTS-F-GF NQTS-F-GL
Feature Standard Type Standard Type Standard Type Standard Type
All Stainless Steel
Standard Type
All Stainless Steel
Standard Type
All Stainless Steel
Free Sliding Type Free Sliding Type Free Sliding Type
Grease Type Standard Food Machinery Compliant (NSF H1 Registered) Low Dust Emission Standard Food Machinery Compliant (NSF H1 Registered) Low Dust Emission Standard Food Machinery Compliant (NSF H1 Registered) Low Dust Emission
Knob Part Color BK BKGRRDYW BKGRRDYW - - - BK BKGRRDYW BKGRRDYW
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List NQTS-5-BK NQTS-8-BK NQTS-8-L-BK NQTS-5-GF NQTS-8-GF NQTS-8-L-GF NQTS-5-GL NQTS-8-GL NQTS-8-L-GL NQTS-5-NI NQTS-8-L-NI NQTS-8-NI NQTS-5-NI-GF NQTS-8-L-NI-GF NQTS-8-NI-GF NQTS-5-NI-GL NQTS-8-L-NI-GL NQTS-8-NI-GL NQTS-5-F-BK NQTS-8-F-BK NQTS-5-F-GF NQTS-8-F-GF NQTS-5-F-GL NQTS-8-F-GL
Image Quick Release Fasteners – Knob Type – Free Slide Quick Release Fasteners - Knob Type - Free Slide Quick Release Fasteners - Knob Type - Free Slide Cam Bases for Quick Release Fasteners Cam Bases for Quick Release Fasteners Cam Bases for Quick Release Fasteners Cam Bases for Quick Release Fasteners Cam Bases for Quick Release Fasteners for Sheet Metal Cam Bases for Quick Release Fasteners for Sheet Metal
Part Name Quick Release Fasteners – Knob Type – Free Slide Quick Release Fasteners - Knob Type - Free Slide Quick Release Fasteners - Knob Type - Free Slide Cam Bases for Quick Release Fasteners Cam Bases for Quick Release Fasteners Cam Bases for Quick Release Fasteners Cam Bases for Quick Release Fasteners Cam Bases for Quick Release Fasteners for Sheet Metal Cam Bases for Quick Release Fasteners for Sheet Metal
Part Number NQTS-F-NI NQTS-F-NI-GF NQTS-F-NI-GL NQTB NQTBS NQTBS-GF NQTBS-GL NQTB-N NQTBS-N
Feature Free Sliding Type
All Stainless Steel
Free Sliding Type
All Stainless Steel
Free Sliding Type
All Stainless Steel
Cam Bases for NQTS/NQTS-NI/NQTS-F/NQTS-F-NI
Applicable Plate Thickness: 10mm up
Cam Bases for NQTS/NQTS-NI/NQTS-F/NQTS-F-NI
Applicable Plate Thickness: 10mm up
Stainless Steel
Cam Bases for NQTS-GF/NQTS-NI-GF/NQTS-F-GF/NQTS-F-NI-GF
Applicable Plate Thickness: 10mm up
Stainless Steel
Cam Bases for NQTS-GL/NQTS-NI-GL/NQTS-F-GL/NQTS-F-NI-GL
Applicable Plate Thickness: 10mm up
Stainless Steel
Cam Bases for NQTS/NQTS-NI/NQTS-F/NQTS-F-NI
Applicable Plate Thickness: 6mm to 12mm
Cam Bases for NQTS/NQTS-NI/NQTS-F/NQTS-F-NI
Applicable Plate Thickness: 6mm to 12mm
Stainless Steel
Grease Type Standard Food Machinery Compliant (NSF H1 Registered) Low Dust Emission Standard Standard Food Machinery Compliant (NSF H1 Registered) Low Dust Emission Standard Standard
Knob Part Color - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List NQTS-5-F-NI NQTS-8-F-NI NQTS-5-F-NI-GF NQTS-8-F-NI-GF NQTS-5-F-NI-GL NQTS-8-F-NI-GL NQTB-5 NQTB-8 NQTBS-5 NQTBS-8 NQTBS-5-GF NQTBS-8-GF NQTBS-5-GL NQTBS-8-GL NQTB-5-N NQTB-8-N NQTBS-5-N NQTBS-8-N
Image Cam Bases for Quick Release Fasteners for Sheet Metal Cam Bases for Quick Release Fasteners for Sheet Metal Quick Release Fasteners – Knob Type – Pin Hold Quick Release Fasteners – Knob Type – Pin Hold Hold Pins for Quick Release Fasteners Spacers for Quick Release Fasteners
Part Name Cam Bases for Quick Release Fasteners for Sheet Metal Cam Bases for Quick Release Fasteners for Sheet Metal Quick Release Fasteners – Knob Type – Pin Hold Quick Release Fasteners – Knob Type – Pin Hold Hold Pins for Quick Release Fasteners Spacers for Quick Release Fasteners
Part Number NQTBS-N-GF NQTBS-N-GL NQTS-PH NQTS-PH-NI NQTS-HP NQTS-SPCR
Feature Cam Bases for NQTS-GF/NQTS-NI-GF/NQTS-F-GF/NQTS-F-NI-GF
Applicable Plate Thickness: 6mm to 12mm
Stainless Steel
Cam Bases for NQTS-GL/NQTS-NI-GL/NQTS-F-GL/NQTS-F-NI-GL
Applicable Plate Thickness: 6mm to 12mm
Stainless Steel
Pin Holding Type Pin Holding Type
All Stainless Steel
Holding Pins for NQTS-PH/NQTS-PH-NI
Stainless Steel
Spacers for Quick Clamp Fasteners
Stainless Steel
Grease Type Food Machinery Compliant (NSF H1 Registered) Low Dust Emission - - - -
Knob Part Color - - BK - - -
CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List NQTBS-5-N-GF NQTBS-8-N-GF NQTBS-5-N-GL NQTBS-8-N-GL NQTS-6-PH-BK NQTS-8-PH-BK NQTS-6-PH-NI NQTS-8-PH-NI NQTS-6-HP NQTS-8-HP NQTS-5-SPCR NQTS-8-SPCR